View as a webpage

Commscope

March Newsletter

Next CommScope Technical Family Webinar

Optical Fiber Infrastructure
You don’t want to miss next month’s CommScope Technical Family webinar! On April 21st the conversation will focus on the latest and greatest information about the optical fiber infrastructure built to support next generation data center networks, including some solutions and products especially designed for 800Gbit/s.

Information to REGISTER for this webinar will be coming shortly. Please check your inbox for an email invite and registration options on the CTF landing page.

Solution and Product Updates

 

New Universal Faceplate
CommScope announces a new APAC British style universal opening faceplate as well as universal opening surface mount boxes. The universal opening design allows CommScope M series, SL series and KJ series (with adapter) jacks to be installed in the same port. Fewer material IDs means easier management of stock and lead times.

Design features include:
• Material is UL 94 V-0 compliant
• ECO packaging – reduced plastics in packaging
• White and black color option
• 1, 2 and 4 port options

Faceplate  


New CommScope EVO-6A connector
The CommScope EVO-6A connector (760253419) is a new, shielded Category 6A Keystone Jack being launched. The EVO 6A Connector is better suited for two connector PL standards compliant installations that require 4PPoE compliance in accordance with IEEE 802.bt Type 4 support, and is ISO/TIA Component compliance up to 500MHz. Learn more about it here.

EVO-6A connector


 

FiberGuide® 4x12 inch black straight sections in 12-foot lengths
CommScope now offers FiberGuide standard and divided straight sections in 12-foot lengths complementing the existing 6-foot offering. These extended lengths give our customers more customizable options and reduces the number of junctions needed to install a layout allowing for longer pieces to run together in a single span when connecting multiple straight sections. CommScope offers the free FiberGuide Design Pro tool that will aid in a FiberGuide design. Check it out!

 

Standards Updates

During the last week in February work was done on the ISO/IEC 11801 cabling standards series. Single Pair Cabling specifications continues to progress. Fiber Optic testing is being updated as well. This report is being edited and will be posted on the CommScope Standard Advisor page.

Structure Cabling Standards

Did You Know?

New PFCS Training Course Available
The Powered Fiber Cable System training courses have been uploaded into the CommScope Infrastructure Academy. The latest addition is SP4930 PFCS Installation. This course is designed for installers of the Powered Fiber Cable System. It details the processes required to install the system correctly, how to set up the active equipment and how to maintain it. Also available are two additional lessons detailing troubleshooting of the electronics featuring hints, recommendations and tips.



CommScope’s Technical Assistance Center corner (aka TAC)
Do you have a product technical question and don't know where to start?
Start with the TAC!

An example of a common question resolved by TAC agents globally:
Can you confirm if this SYSTIMAX Cat 6A jack fits this CommScope modular patch panel? If not can you provide me alternatives and MIDs?

TAC agents are ready to quickly help you answer this and many other technical questions on CommScope products.  


 

Be sure to check out commscope.com/ctf for more information!

Kind regards,
Infrastructure System Engineering Team
CommScope

© 2024 CommScope Inc. All rights reserved.

You received this email because you are subscribed to CommScope Technical Family from CommScope.

Privacy Policy | Unsubscribe