View as a webpage

Commscope

May Newsletter

Next CommScope Technical Family Webinar

You don’t want to miss next month’s CommScope Technical Family webinar! On June 9th, we will deliver a message to clearly define what the industry standards state about properly planning and implementing an end-to-end infrastructure network, to support high power PoE networks. We will also discuss the changes within the Ethernet ecosystem that drive some of the changes in the way traditional copper structured cabling networks are implemented.

REGISTER for this webinar here.

Solution and Product Updates


Category 6A Small diameter cable - CommScope introduced the 2091SDB - the next generation of SYSTIMAX Category 6A U/UTP small diameter cable. It maintains the same trusted performance of its predecessor (2091SD) at a smaller cable diameter. The 2091SDB retains its cross-web separator design for reliable near-end crosstalk (NEXT) performance and robust cable structural integrity.

• Guaranteed by SYSTIMAX Application Assurance and 25-year warranty
• Cable diameter reduction from 0.265 inch to 0.249 inch (6.325 mm) compared to previous generation
• Cross-web separator for optimal NEXT margin and stable cable structure
Faceplate  


Last month CommScope introduced the Propel™ system. Here are some highlights on the Propel Panels.

• Propel high-density panels (1U, 2U, & 4U) are designed to adapt and grow as your needs change. Like all Propel components, the panels are completely modular and interchangeable.
• They support 16-fiber MPO connectivity and up to 144 LC-connected fibers per RU—giving you the flexibility and density to seamlessly advance to 400 Gb, 800 Gb and beyond.
• Any size Propel component can be used in each panel or blade.
• Components can be installed and removed from the front or rear of the panel.
• Supports 8f, 12f, 16f and 24f applications while maintaining full panel density.
• Cable mounting system allows for multiple trunk cables to be securely attached.

EVO-6A connector

 

Standards Updates

Issue 34 of the quarterly standards update has been issued. It talks about the newest development in our Cabling Standards like the Single Pair Ethernet, Fiber optic testing, Sustainability and many other topics.

Structure Cabling Standards

Did You Know?


CommScope Infrastructure Academy offers three Propel online training courses which are available to all our solution providers, distribution partners, consultants, and customers FREE OF CHARGE on www.CommscopeTraining.com

Click Here to Register:
I - SP8410 Propel - Product Fundamentals
II - SP8412 Propel - Datacenter Connector Fundamentals
III - SP8414 Propel - Datacenter Technology Fundamentals



All Propel Products are now delivered with QR Codes. The use of CommScope cTrak® provides you with access to product information on the go by scanning the QR code located on the product. With cTrak, you can easily access a variety of valuable product information such as test reports, installation instructions, specifications and much more. cTrak is available to be downloaded from the AppStore and Google play.



CommScope’s Technical Assistance Center corner (aka TAC)

Do you have a product technical question and don't know where to start?
Start with the TAC!


 

Be sure to check out commscope.com/ctf for more information!

Kind regards,
Infrastructure System Engineering Team
CommScope

© 2024 CommScope Inc. All rights reserved.

You received this email because you are subscribed to CommScope Technical Family from CommScope.

Privacy Policy | Unsubscribe